Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

1.00mm Ultra-Broadband Passive Coaxial Components

We offer a wide range of in-stock, 1.00mm passive coaxial components for a wide variety of applications, including research and development, data transmission, test and measurement, satellite communications and more!

Ensure minimal signal interaction while providing low insertion loss, and excellent return loss characteristics

Availability

In-stock and ready to ship same-day with no minimum order quantities

Rugged Designs

Small, compact and Metrology Grade components stand up to years of use

Robust Portfolio

One of the broadest offerings of 1.00mm passive coaxial components available off-the-shelf

Features

Greater Port Isolation Options

30 dB
(between DC port and RF port)

Wider Coverage Options

From DC to 110 GHz

High Performance Designs

Minimal signal interaction with low insertion loss and good return loss characteristics

High Operational Temperature

Ranging from -55°C to +105°C